Topology | Buck Converter |
Input voltage | 5-36 V |
Output 1 | 5 V / 15 A |
IC revision | B |
The LM5143-Q1 is a 65-V synchronous buck DC/DC controller for high-current single or dual outputs. The device uses an interleaved, stackable, current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with paralleled phases for higher output current. A high-side switch minimum on-time of 65 ns gives large step-down ratios, enabling the direct conversion from 12-V, 24-V, or 48-V automotive inputs to low-voltage rails for reduced system complexity and solution cost. The LM5143-Q1 continues to operate during input voltage dips as low as 3.5 V, at nearly 100% duty cycle if needed.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.68 | 20.9 | 9.5 | 20 | 3.1 | 105 | Superflux | 3.41 | SMT | ||
![]() | 744373460068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.68 | 15.1 | 15.9 | 31.6 | – | 72 | – | 5.5 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744311068 | SPEC | |
![]() | 744373460068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Mount | Samples |
---|