Topology | Buck Converter |
Input voltage | 6-48 V |
Switching frequency | 100-1000 kHz |
Output 1 | 1.1 V / 10 A |
IC revision | A |
The LM5145 75-V synchronous buck controller is designed to regulate from a high input voltage source or from an input rail subject to high voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns facilitates large step-down ratios, enabling the direct step-down conversion from 48 V to low-voltage rails for reduced system complexity and solution cost. The LM5145 continues to operate at nearly 100% duty cycle during input voltage dips as low as 6 V, making it well suited for high-performance industrial control, robotic, datacom and RF power amplifier applications.
Versatile Synchronous Buck DC-DC Controller– Wide Input Voltage Range of 6 V to 75 V– Adjustable Output Voltage From 0.8 V to 60 V
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012108005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.001 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
74439344010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 6030 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | 3 | – | – | 1 | 15.75 | 24.95 | 5.5 | 6.05 | 59 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012108005 | SPEC | ||
74439344010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|