Topology | Buck Converter |
Input voltage | 7-72 V |
Switching frequency | 100-1000 kHz |
Output 1 | 5 V / 20 A |
IC revision | A |
The LM5145 75-V synchronous buck controller is designed to regulate from a high input voltage source or from an input rail subject to high voltage transients, minimizing the need for external surge suppression components. A high-side switch minimum on-time of 40 ns facilitates large step-down ratios, enabling the direct step-down conversion from 48 V to low-voltage rails for reduced system complexity and solution cost. The LM5145 continues to operate at nearly 100% duty cycle during input voltage dips as low as 6 V, making it well suited for high-performance industrial control, robotic, datacom and RF power amplifier applications.
Versatile Synchronous Buck DC-DC Controller– Wide Input Voltage Range of 6 V to 75 V– Adjustable Output Voltage From 0.8 V to 60 V
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373965033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 16.2 | 20.3 | 41.5 | 6.8 | 20.3 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744373965033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|