Topology | Buck Converter |
Input voltage | 24-72 V |
Output 1 | 5.05 V / 20 A |
IC revision | A |
The LM5145EVM-HD-20A high density evaluation module (EVM) is designed to showcase the performance of the LM5145 high performance, synchronous buck DC-DC buck controller with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 24 V to 72 V to deliver a fixed 5-V output with better than 1% setpoint accuracy and currents up to 20A. By virtue of the LM5145's minimum on-time of 40ns, operation at very low duty cycle is feasible. The LM5145 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation duing voltage-sag conditions, programmable soft-start to reduce inrsuh current, hiccup-mode overcurrent protection and thermal shutdown. Precision enable, open-drain PGOOD indicator and SYNC IN / SYNC OUT features are also provided.
24V to 72V input voltage range5V output voltage, adjustable from 3.3V to 8VDelivers up to 20A of load currentFree-running switching frequency of 220kHz, synchronizable to an external clock from -20% to +50%Fully assembled, tested and proven PCB layout with 30-mm x 15-mm total footprint
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373965033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 16.2 | 20.3 | 41.5 | 6.8 | 20.3 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744373965033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|