Topology | Buck Converter |
Input voltage | 5.5-72 V |
Output 1 | 5 V / 10 A |
IC revision | A |
The LM5149 is a 80-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM5149 can be set up in interleaved dual-phase mode with accurate current sharing for high-current applications. The device can operate with VIN as low as 3.5 V, at nearly 100% duty cycle if needed.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437368022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 14.3 | 18.1 | 38.7 | 7 | 27 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437368022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|