Topology | Flyback Converter |
Input voltage | 36-57 V |
Switching frequency | 100-2200 kHz |
Output 1 | 5 V / 4 A |
IC revision | E1 |
This reference design is a 36~57-Vdc input, 5-V/4-A output isolated flyback converter using LM5155 and UCC24612. The switching frequency is 250 kHz. With the synchronous rectification controller UCC24612 and a MOSFET at the secondary side, the system achieves 89.29% peak efficiency at 36-V input, which is 3.86% higher than Schottky rectification. The temperature of the rectified MOSFET is 33 degrees Celsius lower than Schottky under full load output. The load regulation in the whole input range is within ±0.5%.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | 10 | – | – | – | |
![]() | 744040640047 | SPEC | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | 0.47 | 8 | 16 | 6 | 235 | ||
750344489 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | Power over Ethernet Transformer | – | – | – | – | – | – | 57 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691214110002 | SPEC | – |
![]() | 744040640047 | SPEC | |
750344489 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|