Topology | Buck Converter |
Input voltage | 48 V |
Switching frequency | 1000 kHz |
Output 1 | 15 V |
IC revision | E1 |
This reference design uses an ORing controller, the LM5050-1 to provide protection against reverse polarity and reverse current. In conjunction, the LM5069 hot swap controller is used for overcurrent, over voltage, under voltage protection, and inrush current limitation. The design also features power rails for the control electronics including the gate drive, encoder and MCU circuitry.
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 614104150121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal THT Short Type | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | 1.5 | 30 | Tape and Reel & Mylar |
Order Code | Datasheet | |
---|---|---|
![]() | 614104150121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
---|