IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5165 | Demoboard LM5165EVM-HD-P50A

LM5165 Low Iq Synchronous Buck Converter High Density PFM Evaluation Module

Overview

TopologyBuck Converter
Input voltage3-65 V
Output 15 V / 0.03 A
IC revision00

Description

The LM5165 high density EVM is designed to convert a widely-ranging input voltage supply (3 V to 65 V)to produce a tightly regulated output voltage of 5 V at currents up to 25 mA. Even though the LM5165 isavailable with fixed output versions (3.3V and 5 V), the adjustable version of the LM5165 is used here foradded flexibility in setting the output voltage. Also, the peak inductor current is limited to one of four predefinedlevels to optimize inductor size and maximize efficiency. The EVM's maximum output current isconfigured by default to 25 mA but can be changed to 50mA, 75mA, 100 mA (in PFM mode) or 150 mA(in COT mode) by suitable component selection (see Section 7).ENABLE and PGOOD connections are provided to facilitate upstream and downstream sequencing of theLM5165-based converter. The output voltage is user-adjustable by modification of the feedback resistorsas appropriate. The power train passive components selected in this design, including filter inductor andceramic input and output capacitors, are available with AEC-Q200 qualification for automotiveapplications.

Features

Tightly-regulated output voltage of 5 V, adjustable from 1.23 V to VIN

  • Wide input voltage operating range of 3 V to 65 V
  • Ultra-high power conversion efficiency over a wide load current range– >90% at an output voltage of 5 V and load current above 1 mA (input voltage 12 V)
  • No-load supply current of 12 μA at VIN = 24 V
  • Integrated high-side and low-side power MOSFETs– 2-Ω PMOS buck switch supports 100% duty cycle for low dropout voltage– 1-Ω NMOS synchronous rectifier eliminates external Schottky diode
  • Pulse frequency modulation (PFM) control architecture supports all-ceramic output capacitor design– Low component count– Natural duty cycle extension to 100% for low dropout applications
  • Peak inductor current level set to 60 mA by open-circuit or 100-kΩ external resistor from ILIM to GND
  • Monotonic pre-bias output voltage startup
  • User-adjustable soft-start ramp time set to 6 ms by 47-nF capacitor at the SS pin– Option for internal 0.9-ms soft-start time by leaving SS open circuit– Option for no soft-start for fast startup capability using 100-kΩ external resistor connected from SSto GND
  • ENABLE and PGOOD terminals with 10-MΩ and 10-kΩ pull-ups to VIN and VOUT, respectively
  • Resistor-programmable input UVLO with customizable hysteresis for applications with wide turn-on /turn-off voltage difference– Input UVLO internally set to turn on and off at 2.75 V and 2.45 V, respectively
  • Input circuit shunt RC damping accommodates high-Q inductive supply lines
  • Fully assembled, tested and proven PCB layout with 15-mm x 12-mm total footprint

Typical applications

  • Process control
  • Building automation and HVAC
  • High voltage LDO replacement
  • General-purpose bias supplies
  • Automotive and battery powered equipment
  • 4–20 mA current-loop powered sensors

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 470 µH, 0.24 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.24 A
Saturation Current0.125 A
Self Resonant Frequency3 MHz
MountSMT 
Check availability