| Topology | Buck-Boost Converter |
| Input voltage | 6-36 V |
| Output 1 | 12 V / 12 A |
The LM5176EVM-HP demonstrates a flexible high power buck-boost design using the LM5176 wide-vinBuck-Boost Controller. The evaluation module is configured to operate from input voltage range of 6 V-36V and provide a regulated 12-V output with up to 12 A of load current.
High power designWide input voltage range of 6V-36VHigh efficiency, synchronous buck-boost conversion250 kHz switching frequencyFlexible design using standard 5mm x 6mm FETs
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 875115360004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 330 µF | ±20% | 16 | 10.0 x 8.7 | -55 °C up to +105 °C | 10 | – | – | 8.7 | 10.3 | – | – | 15" Tape & Reel | – | – | – | – | – | – | V-Chip SMT | 2000 | 3700 | 20 | 528 | 10 | ||
![]() | 74439370047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 1510 | -40 °C up to +125 °C | – | – | – | 16.4 | 15.4 | 10 | – | – | 4.7 | 29.7 | 47.4 | 3.1 | 3.41 | 16 | SMT | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012109014 | SPEC | ||
![]() | 875115360004 | SPEC | |
![]() | 74439370047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Endurance (h) | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Samples |
|---|