| Topology | Buck-Boost Converter |
| Input voltage | 4.2-36 V |
| Switching frequency | 90-2200 kHz |
| Output 1 | 16 V / 9.4 A |
| IC revision | B |
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | 2.54 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | 2.54 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300511121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | 2.54 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 6 | 2.54 | Single | Pin Header | Straight | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300511121 | SPEC |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|