Topology | Flyback Converter |
Input voltage | 12-42 V |
Switching frequency | 10-350 kHz |
Output 1 | 12.5 V / 0.1 A |
IC revision | E1 |
This single-channel, power-isolated, analog output module reference design delivers current and voltage outputs using the highly-integrated DAC8771 digital-to-analog converter (DAC). The high integration of the DAC8771 coupled with the LM25180 primary-side regulated flyback converter lead to a compact, isolated design with 52-mm × 40-mm board dimensions and a maximum component height of 4 mm. Additionally, the design features external circuitry to provide transient protection for electromagnetic interference (EMI) and electromagnetic compatibility (EMC).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74408943101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 2 | – | – | – | – | 100 | 0.52 | 0.68 | 7.8 | SMT | – | – | – | – | 0.85 | – | |||
691214310002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | 10 | – | – | – | – | – | – | – | – | Horizontal | ||
742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | 4.5 | – | – | SMT | 22 | 40 | 1000 MHz | 6000 | 0.008 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408943101 | SPEC | ||
691214310002 | SPEC | – | |
742792021 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|