Topology | Flyback Converter |
Input voltage | 4.5-65 V |
Switching frequency | 12-350 kHz |
Output 1 | 5 V / 0.75 A |
The LM5181 is a primary-side regulated (PSR) fly back converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side fly back voltage,eliminating the need for an optocoupler, voltage reference,or third winding from the transformer for output voltage regulation.The high level of integration results in a simple,reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and lineregulation performance. An integrated 100-V power MOSFET provides output power up to 4 W with enhanced headroom for line transients.The LM5181 fly back converter is available in a 8-pin,4-mm × 4-mm,thermally enhanced WSON package with 0.8-mm pin pitch.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|---|
![]() | 750318633 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
![]() | 750318737 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
![]() | 750318738 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
![]() | 750319117 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
![]() | 750319118 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | ||
![]() | 750319119 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750318633 | SPEC | |
![]() | 750318737 | SPEC | |
![]() | 750318738 | SPEC | |
![]() | 750319117 | SPEC | |
![]() | 750319118 | SPEC | |
![]() | 750319119 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|