Topology | Buck Converter |
Input voltage | 24 V |
Output 1 | 5 V |
IC revision | E1 |
The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the unwanted noise degradation of EMI while saving board space. This design allows for a system SNR performance of 100.13 dB using a 20-bit, 1-MSPS SAR ADC, which almost matches the 100.14 dB SNR performances when using external power sources.
Remark: BOM & user guide PDF is added with main pdf.
FeaturesPower design minimizing DC to DC EMI impact on system performanceTwo 20-bit SAR ADC channelsModular front-end reference design for high channel count systems that can be repeatedUp to +/-4V input signal (8Vpp differential).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744025006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | – | 6.8 | 1.1 | 1.3 | 59 | SMT | |||
691213710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | 10 | – | – | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744025006 | SPEC | ||
691213710002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|