Topology | Buck Converter |
Input voltage | 5.5-36 V |
Switching frequency | 1850-2350 kHz |
Output 1 | 5 V / 3 A |
IC revision | A |
The TIDA-00987 is a TI Reference Design forautomotive media ports that require data transfers.This TI Design has the capability to support USB2.0and USB3.0 data through a 15-W USB Type-C™ port.Customers can accelerate their media port systems bytaking advantage of a complete reference designcomprised of analog AEC-Q100 qualified integratedcircuits (ICs) that is CISPR-25 Class-5 [18] tested.This TI Design creates a robust, flexible solution thatallows the system to charge both Type-C and legacydevices all within a small 1 × 2.5-inch solution.
Remark: BOM PDF is added with main PDF.
LM74610-Q1 Smart Diode Emulates Ideal DiodeRectifier and Protects Downstream Devices inCase of Reverse Polarity
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943022 | SPEC | 8 files | WE-SPC SMT Power Inductor | 2 | – | – | – | – | – | 2.2 | 3 | 4.6 | 0.03 | 85 | SMT | ||
![]() | 691213710002 | SPEC | – | 6 files | WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 26 to 16 (AWG) 0.5 to 1.5 (mm²) | – | 10 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943022 | SPEC | |
![]() | 691213710002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|