Topology | Buck Converter |
Input voltage | 5-36 V |
Switching frequency | 200-2200 kHz |
Output 1 | 5 V / 3 A |
IC revision | A |
The LM61430-Q1 is a high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 3 A of output current is delivered over a wide input range from 3.0 V to 36 V tolerant of 42 V, easing input surge protection design. The LM61430-Q1 implements soft recovery from dropout eliminating overshoot on the output.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438356010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT | 5.3 | – | – | ||
![]() | 74438356015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.5 | 8.6 | 10.2 | 16 | 48 | 80 | SMT | 4.8 | – | – | ||
![]() | 744316220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.2 | 9.2 | 7.5 | – | 108 | – | SMT | 3.5 | 11.3 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438356010 | SPEC | |
![]() | 74438356015 | SPEC | |
![]() | 744316220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | RDC (mΩ) | Material | Samples |
---|