Topology | Buck Converter |
Input voltage | 3-36 V |
Output 1 | 5 V / 6 A |
The LM62460RPHEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM62460-Q1 synchronous step-down converter. The LM62460-Q1 provides exceptional efficiency, low IQ and low EMI in a small solution size. The EVM provides multiple power connectors, jumpers, resistors and capacitors to enable connection and configuration of output voltage, spread spectrum, mode setting options, and more for customer convenience. It also provides a good layout example which is optimized for EMI performance and passes CISPR 25 Class 5 standards. The layout is also optimized for thermal performance, operating with ϴJA = 21.6°C/W on a 102 mm x 76 mm, 4-layer board with 2 oz / 1 oz / 1 oz / 2 oz copper thickness stack.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373360068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2 | – | – | – | – | – | 0.68 | 9.8 | 10.2 | 19.3 | 12 | 90 | SMT | |||
74437336010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2 | – | – | – | – | – | 1 | 8.6 | 7.4 | 14.2 | 14 | 60 | SMT | |||
691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373360068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
74437336010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
691101710002 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|