Topology | Buck Converter |
Input voltage | 3.6-36 V |
Switching frequency | 400-2100 kHz |
Output 1 | 5 V / 3.25 A |
IC revision | A |
LM63635DNEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM636x5CAQDRRQ1 buck regulator. The LM636x5CAQDRRQ1 is a family of easy-to-use synchronous step-down DC/DC converters capable of driving up to 3.5-A of load current from an input voltage of 3.5-V to 36-V.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438356047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 4.7 | 4 | 5.75 | 63 | 22 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438356047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
---|