Topology | Other Topology |
IC revision | 1 |
100W System-Level Power Reference Design for Automotive Infotainment SystemPMP10749 is a 100-W system-level SMPS design for a higher-power automotive infotainment system. The design has protections, such as load dump through TVS (ISO pulse testing), as well as reverse voltage (innovative smart diode with very low Iq) protection. Furthermore, all the controllers (boost and dual bucks) are in SYNC for EMI-optimized design.
2.2-MHz switching for SYNC buck controller – avoid AM band + smaller sizeWide Vin support for automotive applicationCycle-by-cycle current limit and optional hiccup-mode overload protectionLow-cost and high-efficiency solution for 100-W applicationSmart diode for highly efficient reverse battery protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Wire Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556190 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.9 | 42.1 | 23 | 52 | 1.2 | 51 | WE-PERM 2 | 1.296 | – | ||
![]() | 7443630220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 2.2 | 39.5 | 47 | 52 | 1.5 | 32 | MnZn | 1.65 | Flat |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556190 | SPEC | |
![]() | 7443630220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Wire Type | Samples |
---|