IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMG3422R050 | Demoboard LMG3422EVM-041

LMG3422R050 600-V 50-mΩ half-bridge daughter card

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage650 V
Switching frequency2200 kHz
IC revisionB

Description

LMG3422EVM-041 configures two LMG3422R050 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.

Features

  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG342XR0XX
  • Single/Dual PWM input on board for PWM signal with variable dead time
  • Cycle-by-cycle over current protection function
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

  • Solar inverters and industrial motor drives
  • Uninterruptable power supplies, Switch-mode power converters
  • Merchant telecom rectifiers, Merchant network & server PSU

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315371SPEC
7 files WE-PPTI Push-Pull Transformers 4.5 - 5.5 V (DC) 5 1 Functional 400 8.6 1:1.1 72 2500 8.3 12.6 4.1 SMT
Order Code Data­sheet
750315371SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples