IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMG3422R050 | Demoboard LMG3425EVM-041

600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage650 V
IC revisionB

Description

The LMG342xR050 GaN FET with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG342xR050 integrates a silicon driver that enables switching speed up to 150 V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI's lowinductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20 V/ns to 150 V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3425R050 includes ideal diode mode, which reduces thirdquadrant losses by enabling adaptive dead-time control. Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overtemperature, overcurrent, and UVLO monitoring.

Features

  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600-V GaN-on-Si FET with Integrated gate driver – Integrated high precision gate bias voltage
  • 200-V/ns CMTI
  • 3.6-MHz switching frequency
  • 20-V/ns to 150-V/ns slew rate for optimization of switching performance and EMI mitigation
  • Operates from 7.5-V to 18-V supply
  • Robust protection
  • Cycle-by-cycle overcurrent and latched shortcircuit protection with < 100-ns response
  • Withstands 720-V surge while hard-switching
  • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
  • Digital temperature PWM output
  • Ideal diode mode reduces third-quadrant losses in LMG3425R050

Typical applications

  • Merchant telecom rectifiers, Merchant network & server PSU
  • Solar inverters and industrial motor drives
  • Uninterruptable power supplies

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315371SPEC
7 files WE-PPTI Push-Pull Transformers 4.5 - 5.5 V (DC) 5 1 Functional 400 8.6 1:1.1 72 2500 8.3 12.6 4.1 SMT
Order Code Data­sheet
750315371SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples