IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMG3522R030 | Demoboard LMG3522EVM-042

650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage650 V
Switching frequency2200 kHz
IC revisionA

Description

The LMG352XEVM-04X features two LMG352XR0X0 650-V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. The LMG352XEVM-04X is configured for a socket style external connection for easy interface with external power stages to run the LMG352XR0X0 in various applications. Refer to the LMG352XR0X0 data sheet before using this EVM.

Features

  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG342XR0XX
  • Single/Dual PWM input on board for PWM signal with variable dead time
  • Cycle-by-cycle over current protection function
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

  • Merchant telecom rectifiers, Merchant network & server PSU
  • Switch-mode power converters, Uninterruptable power supplies
  • Solar inverters and industrial motor drives

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315371SPEC
7 files WE-PPTI Push-Pull Transformers 4.5 - 5.5 V (DC) 5 1 Functional 400 8.6 1:1.1 72 2500 8.3 12.6 4.1 SMT
Order Code Data­sheet
750315371SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples