IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR14050-Q1 | Demoboard TIDA-00887

Automotive Dual-Port 2.4 A USB Hub Reference Design with Short-to-Battery Protection

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency200-2500 kHz
Output 15 V / 3.5 A

Description

The TIDA-00887 is comprised of a two-port USB 2.0 hub with short-to-battery (STB) and short-circuit protection on both downstream ports provided by the TPD3S716-Q1. Both downstream ports are configured either as a custom divider mode or a dedicated charging port (DCP) provided by the TUSB4020BI-Q1 USB2.0 hub if no upstream device is connected. When an upstream is connected, the TUSB4020 hub will support charging via CDP. The ports automatically switch between divider mode, CDP mode, and DCP mode depending on the portable devices connected in order to provide the fastest charging rate to the connected device.

Features

  • Fully functional USB Hub with short-to-battery protection and BC1.2 charge detection
  • Supports USB 2.0 High-Speed Data Rates
  • Short-to-Battery Protection (up to 18 V) on VBUS_CON, VD+, VD-
  • Short-to-Ground Protection on VBUS_CON for both downstream ports
  • Adjustable Overcurrent Protection Current Limit up to 2.4 A
  • IEC 61000-4-2 (Level 4) and ISO 10605 system level ESD protection at VBUS_CON, VD+, VD

Typical applications

  • Remote USB 2.0 Ports Where Short-to-Battery,Media Connection Modules,– Head Units With Remote USB Ports,– Rear Seat Entertainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.5 µH, 12 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability