Topology | Buck Converter |
Input voltage | 24 V |
Switching frequency | 340-460 kHz |
Output 1 | 3.3 V |
IC revision | E1 |
This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the coil. This is accomplished by enabling/disabling the smart electronic load switches that supply power to the coil. This reference design also includes diagnostic features for detecting various faults, ensuring safe operation. TIDA-01600 uses the C2000TM LaunchpadTM development kit to generate the brake control signals and to perform the diagnostics functionality.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
784773115 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2A SMT Power Inductor | 15 | 1.2 | 1.46 | 27 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|