Topology | Buck Converter |
Input voltage | 4-36 V |
Output 1 | 5 V / 1.5 A |
IC revision | SNVU566–April 2017 1 |
EVM Features• 4 V to 36 V Input Voltage Range• Jumper Selectable Output Options (5 V or 3.3 V)• Up to 1.5 A Output Current• Switching Frequency 1600 kHz• Adjustable Frequency and Synchronization to External ClockThe LMR23615 SIMPLE SWITCHER® is an easy-to-use 36-V, 1.5-A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various industrial applications for power conditioning from unregulated sources. Peak current mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable for battery-powered systems. An ultra-low 2-µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop-compensation design and also minimizes the external components needed. An extended family is available in 2.5-A (LMR23625) and 3-A (LMR23630) load-current options in pin-to-pin compatible packages, allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.
4-V to 36-V Input Range1.5-A Continuous Output CurrentIntegrated Synchronous RectificationCurrent-Mode Control with internal compensationMinimum Switch ON Time: 60 nsAdjustable Switching FrequencyPFM Mode at Light LoadFrequency Synchronization to External Clock75-µA Quiescent CurrentSoft-Start into a Pre-Biased LoadHigh-Duty-Cycle Operation SupportedOutput Short-Circuit Protection With Hiccup ModeThermal Protection12-Pin WSON Wettable Flanks Package With PowerPAD™
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438356047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 4.7 | 4 | 5.75 | 63 | 22 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438356047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|