| Topology | Buck Converter |
| Input voltage | 4-36 V |
| Output 1 | 5 V / 2.5 A |
| IC revision | 1.0 |
The LMR23625 is a 36 V, 2.5 A step-down synchronous regulator with 75 µA quiescent current. With awide input range from 4 V to 36 V, it is suitable for a wide range of applications from automotive toindustry for power conditioning from unregulated sources. The LMR23625CEVM evaluation board isdesigned to provide the design engineer to evaluate the LMR23625 series operation and performance
4.5 V to 36 V Input Voltage Range
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 6.2 | 7 | 14 | 35 | 42 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437336022 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|