| Topology | Buck Converter |
| Input voltage | 9-36 V |
| Output 1 | 5 V / 3 A |
| IC revision | 1 |
The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck regulator. This reference design has an input voltage range of 9V to 36V, covering the widely-varying input voltage condition commonly seen in industrial applications with a loosely-regulated nominal 24V input voltage. The reference board includes an input EMI filter section. The layout is optimized for improved EMI performance on a 4-layer PCB. The board was tested to the CISPR-22 standard. The conducted emissions (CE) and radiated emissions (RE) are in compliance with the CISPR-22 Class-B requirement with 10dB of margin.
Wide 9V to 36V input voltage range for nominal 24V input bus, 5V/3A outputCompliant with both CISPR-22 Class-B conducted and radiated emissions standards with 10dB+ margin
Peak current mode control, OCP function, inductor saturation protectionEasy to use 8-pin SOIC package
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443251000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443251000 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|