| Topology | Buck Converter |
| Input voltage | 3.8-36 V |
| Output 1 | 24 V / 4 A |
| IC revision | NOV 19 |
The LMR33640 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33640ADDA synchronous step-down converer.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 6.8 | 8.1 | 11.3 | 17.6 | 19.36 | 22 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74439346068 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|