| Topology | FlyBuck (Double Buck) |
| Input voltage | 16-60 V |
| Switching frequency | 200-2200 kHz |
| Output 1 | 12 V / 0.08 A |
| Output 2 | 12 V / 0.08 A |
| IC revision | 1 |
The LMR38020 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. The LMR38020 operates during input voltage dips as low as 4.2 V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input industrial applications and MHEV/EV systems.
1.5-mm distance between VIN and GND pin
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750313972 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 18 - 42 V (DC) | 5 | 275 | 5 | 275 | 40 | 1:1:1 | 2 | 1 | 1500 | EP10 | LT8301 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
|---|