| Topology | Buck Converter |
| Input voltage | 6-80 V |
| Output 1 | 5 V / 2 A |
The LM38020QEVM evaluation module (EVM) uses the LMR38020S-Q1, a 80-V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6 V to 80 V to provide a regulated 5-V output at 400-kHz switching frequency. The output voltage has better than 1.5% setpoint accuracy and is adjustable using an external resistor divider. The LMR38020QEVM is qualified for the LMR38020-Q1 as well as the LMR38020 buck converter.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443251600 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 16 | 6.25 | 3.2 | 6.5 | 34.5 | 18 | Superflux |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443251600 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|