| Topology | Buck Converter |
| Input voltage | 4-36 V |
| Output 1 | 3.3 V / 1 A |
| IC revision | SLUUC77 – JULY 2020 |
The LMR50410QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR50410-Q1 step-down converter. The board is set as a 3.3-V Vout. The board also has AC signal injection terminals for loop measurements.
4-V to 36-V input voltage rangeAccurate 3.3-V outputUp to 1-A output current2100-kHz switching Frequency
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 3.5 | 2.75 | 5.45 | 76 | 40 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437324033 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|