| Topology | Buck Converter |
| Input voltage | 4.5-36 V |
| Output 1 | 0.6 V / 2 A |
The UCC14240-Q1 evaluation module (EVM) is a DC/DC converter module, providing 1.5-W of 3 kVRMS, isolated power in a low-profile, 3.5-mm, wide body SOIC integrated package. The UCC12040EVM-052 EVM can operate from 21 V < VIN < 27 V and is configured for dual outputs of VDD = +15 V and VEE = -5 V, demonstrating typical bias supply voltages required by IGBT and SiC gate driver ICs used in high-voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 4.05 | 5.6 | 10.5 | 69 | 12 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437349100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|