| Topology | Buck Converter |
| Input voltage | 4.5-36 V |
| Output 1 | 5 V / 2 A |
The Texas Instruments LMR51420EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51420 wide-input buck regulator. This document describes the setup,input/output connections of the EVM, board layout, schematic, and bill of materials.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 4.05 | 5.6 | 10.5 | 69 | 12 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437349100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
|---|