Topology | Buck Converter |
Input voltage | 4-65 V |
Output 1 | 3.3 V / 0.6 A |
IC revision | A |
The LMR51606 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR51606 step-down converter. The EVM is 3.3V output with a wide input range up to 65V, 0.6A load current with an internal fixed frequency. The EVM also has AC signal injection terminals for loop measurements.
4V to 65V input voltage range3.3V outputUp to 0.6A output currentSwitching frequency 1100kHz
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479276210C | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 1 | 4.4 | 1.95 | 4.25 | 60 | 95 | Low RDC | 4.4 | – | – | SMT | |||
74437349150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 15 | – | – | – | 92 | 10 | SMT | 3.6 | 3.5 | 7.2 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479276210C | SPEC | ||
74437349150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Samples |
---|