| Topology | Buck Converter |
| Input voltage | 4-36 V |
| Output 1 | 3.3 V / 1 A |
The LMR54410EVM is a fully assembled and tested circuit for evaluating the LMR54410 step-down converter. The board has a jumper connector to enable pin and could provide pull up device to VIN or external high level enable. The board is set as a 3.3-V-Vout. The board also has AC signal injection terminals for loop measurements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 15 | 3.6 | 3.5 | 7.2 | 92 | 10 | SMT | – | – | – | – | – | – | – | – | 7.3 | – | ||
![]() | 865060645008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | V-Chip SMT | 47 µF | 50 | 2000 | 185 | 680 | 23.5 | 12 | 6.3 | 7.7 | 15" Tape & Reel |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437349150 | SPEC | |
![]() | 865060645008 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|