| Topology | Other Topology |
| Input voltage | 2.5 V |
The LMX1204 evaluation module (EVM) is designed to evaluate the performance of the LMX1204, which is a four-output, ultra-low additive-jitter RF buffer, divider, and multiplier. This EVM can buffer RF clocking inputs up to 12.8 GHz, multiply x2, x3, or x4 in the output range of 3.2 GHz to 6.4 GHz, and divide inputs by up to 8. A separate auxiliary clock divider is included for FPGAs and logic clocking, and each output includes a SYSREF complement with picosecond precision and delay tuning capability. Multiple devices can be synchronized for wide clock distribution trees.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | H(mm) | Fl(mm) | Packaging | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WCAP-CSGP MLCCs 16 V(DC), 2.2 nF, ±10% | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance2.2 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | ||||
| WCAP-CSGP MLCCs 50 V(DC), 3.3 nF, ±10% | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance3.3 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | ||||
| WCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10% | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance100 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | ||||
| WCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10% | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance1 µF | Capacitance±10% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | ||||
| WCAP-CSGP MLCCs 16 V(DC), 2.2 µF, ±20% | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance2.2 µF | Capacitance±20% | Rated Voltage16 V (DC) | Size0603 | Operating Temperature -55 °C up to +85 °C | Dissipation Factor10 % | Insulation Resistance0.05 GΩ | Ceramic TypeX5R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel |