IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMX2594RHAR | Demoboard ADC12DJ5200

12-bit, dual 5.2-GSPS or single 10.4-GSPS, RF-sampling ADC evaluation module

Overview

TopologyOther Topology
IC revisionB

Description

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO and decimation settings (including undecimated 12- and 8-bit ADC output), which features a JESD204B/C interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies.An LMX2582 clock synthesizer and LMK04828 JESD204B/C clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B/C subclass 1 clocking solution.The ADC12DJ5200RF, LMX2582, and LMK04828 are controlled through an easy-to-use software GUI enabling quick configuration for a variety of uses.The ADC12DJ5200RFEVM connects directly to the TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-speed data converter pro software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.

Features

  • Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
  • Easy-to-use software GUI to configure ADC12DJ5200RF, LMX2582, and LMK04828 devices for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
  • Simple connection to TSW14J57EVM data capture card (sold separately)

Typical applications

  • High-speed data converter clocking (supports JESD204B)
  • 5G and mm-Wave wireless infrastructure / Radar / MIMO / Phased array antennas and beam forming
  • Test and measurement equipment

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279271SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 120 200 600 MHz 1100 0.2 Wide Band
Order Code Data­sheet Simu­lation
74279271SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples