IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMZ12001EX | Demoboard LMG342X-BB-EVM

LMG342x GaN system-level evaluation motherboard for LMG342x Family

Overview

TopologyOther Topology
Input voltage12 V
Switching frequency200-1000 kHz
Output 15 V / 1 A
IC revisionA

Description

The LMG342X-BB-EVM is an easy to use breakout board to configure any LMG342xR0x0 half bridge boards, such as the LMG3422EVM-043, as a synchronous buck converter. By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching. This EVM is capable of delivering up to 12 A of output current with adequate thermal management (forced air, low frequency operation, etc) to insure the maximum operating temperature is not exceeded. This EVM is not suitable for transient measurements since it is an open loop board.Only a single pulse width modulated input is required, with complementary pulse width modulated signals and corresponding dead time generated on board. Probe points are provided to allow for key logic and power stage waveforms to be measured with oscilloscope probes that have short ground springs.

Features

  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG342XR0XX
  • Single/Dual PWM input on board for PWM signal with variable dead time
  • Latched over current protection function
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

  • Point-of-load Conversions from 5-V and 12-V Input Rail, Negative Output Voltage Applications, Space-Constrained High Thermal Requirement Applications, Time-Critical Projects

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
750317345
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability