IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments LMZ23608

8A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage and Current Sharing

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency350-600 kHz
Output 13.3 V / 8 A
IC revisionG

Description

The LMZ23608 SIMPLE SWITCHER© power module is an easy-to-use step-down DC-DC solution capable of driving up to 8A load. The LMZ23608 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23608 can accept an input voltage rail between 6V and 36V and deliver an adjustable and highly accurate output voltage as low as 0.8V. The LMZ23608 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23608 is a reliable and robust design with the following protection features: thermal shutdown, input under-voltage lockout, output over-voltage protection, short-circuit protection, output current limit, and allows startup into a pre-biased output. The sync input allows synchronization over the 350 to 600 kHz switching frequency range.

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (350 kHz to 600 kHz)
  • Current Sharing Capability
  • Flexible Startup Sequencing Using External Soft-start,
  • Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults such as
  • Input UVLO and Output Short Circuit
  • – 40°C to 125°C Junction
  • Temperature Range
  • Single Exposed Pad and Standard
  • Pinout for Easy Mountingand Manufacturing
  • Fully Enabled for Webench®
  • Power Designer
  • Pin Compatible with LMZ22010/08, LMZ12010/08, LMZ23610/06H,and LMZ13610/08/06H

Typical applications

  • Point of Load Conversions from 12V and 24V Input Rail
  • Space Constrained / High Thermal Requirement Applications
  • Time Critical Projects
  • Negative Output Voltage Applications (See AN-2027 SNVA425)

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744043220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 22 0.925 0.7 20 SMT
Order Code Data­sheet Simu­lation
744043220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples