Topology | Boost Converter |
Input voltage | 5 V |
IC revision | E1 |
This TI Design uses Texas Instruments' inductance-to-digital converter technology to provide a high-precision method to sense button presses on a metal surface and TI's Haptic Drivers provide high quality haptics feedback to the user. TIDA-00314 demonstrates techniques for system design, environmental compensation, and electromagnetic interference protection.
Watch a TIDA-00314 Overview video on the Touch on Metal Buttons With Integrated Haptic Feedback NOW.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Gender | Pins (Value) (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
651305142821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | Mini USB | Type AB | Receptacle | 5 | SMT | – | 30 | Tape and Reel | – | – | – | – | – | Horizontal | ||
74279266 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | SMT | 200 | – | – | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band |
Order Code | Datasheet | Simulation | |
---|---|---|---|
651305142821 | SPEC | – | |
74279266 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Gender | Pins (Value) (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|