Topology | Motor Drive |
Input voltage | 4.5-35 V |
Output 1 | 8 A |
IC revision | A |
The MCT8316Z is a three half-H-bridge integrated MOSFET drivers for sensored trapezoidal control of a three-phase brushless DC (BLDC) motor for 12-V/24-V DC, 8-A Peak current drive. It integrates three analog hall comparators for rotor position sensing to achieve sensored trapezoidal BLDC motor control. The MCT8316Z supports a buck regulator that can support 200-mA with programmable regulated supply.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438335220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 22 | 1.1 | 2 | 1040 | 12 | 0.85 | SMT | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | – | 1.5 | – | – | – | – | ||
![]() | 78438335470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 47 | 0.75 | 1.5 | 2300 | 8 | 0.5 | SMT | – | – | – | 3015 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | – | 1.5 | – | – | – | – | ||
![]() | 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | 0.8 | – | – | – | – | ||
![]() | 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | 1.25 | – | – | – | – | ||
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | 2.5 | 160 | 50000 | Black | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 78438335220 | SPEC | |
![]() | 78438335470 | SPEC | |
![]() | 885012206034 | SPEC | |
![]() | 885012207103 | SPEC | |
![]() | 434121025816 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
---|