Topology | FPGA |
IC revision | A |
TMDSCNCD28P65X is a low-cost evaluation and development board for TI C2000™ MCU series of F28P65x devices. It comes with a HSEC180 (180-pin High speed edge connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD28P65X, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 830064296 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, CAN, Bluetooth | 16 MHz | ±20ppm | 20 | 8 | -10 °C up to +70 °C | – | – | – | CFPX-180 | – | – | – | 3.2 | 2.5 | 0.8 | – | – | – | – | – | – | SMT | – | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | Type C | Horizontal | Receptacle | 24 | THR | 20 | |
![]() | 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 16 | 0402 | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 16 | 0402 | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 10 | 0402 | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 10 | 0402 | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 830064296 | SPEC | |
![]() | 632723300011 | SPEC | – |
![]() | 885012205031 | SPEC | |
![]() | 885012205037 | SPEC | |
![]() | 885012105012 | SPEC | |
![]() | 885012105013 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Samples |
---|