IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments OPA320 | Demoboard TIDA-01540

Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion

Overview

TopologyOther Topology
Switching frequency4-16 kHz
IC revisionE1

Description

This reference design reduces system cost andenables a compact design for a reinforced, isolated,10-kW, three-phase inverter. A lower system cost andcompact form factor is achieved by using a dual gatedriver in a single package and bootstrap configurationto generate floating voltages for the gate drive powersupply. The dual gate driver UCC21520 has a built-indead time insertion configurable by a resistor option.This unique dead time insertion protects the threephaseinverter against shoot-through due to overlap ofthe input PWM signal. System reliability is improved byprotecting against overload, short circuit, ground fault,DC bus undervoltage and overvoltage, and IGBTmodule overtemperature in hardware.

Features

Remark: BOM, Schematic PDF are added with User's Guide.

  • Reinforced, Isolated Inverter Suited for 200-V to690-V AC Drives Rated up to 10 kW
  • Reinforced, Isolated, Half-Bridge Gate Driver HasExcellent Propagation Delay Matching to EnableSmaller Dead Time (Lower Distortions and LowerPower Losses)
  • Integrated Interlock, Dead Time, and InsertionProtects IGBT When PWM Input Signals Overlap(Programmable Dead Time)
  • STO and Fail-Safe Measure Against Primary-SideLogic Failures, More Reliable With a Disable SignalThat Simultaneously Shuts Down Both High- andLow-Side Gate Drive Outputs to IGBTs
  • UCC21520 Has High CMTI (100 kV/μs) for HighRobustness Against Switching Transients
  • UCC21520 Rejects Input Pulses and NoiseTransients Shorter Than 5 ns to Avoid FalseTurnon or Turnoff of IGBTs

Typical applications

  • Servo CNC and Robotics
  • AC Inverters and VF Drives, Three-Phase UPS, Solar Inverters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability