Topology | Positive to Negative Converter |
Input voltage | 7-24 V |
Output 1 | 2.25 V / 1.9 A |
IC revision | A |
The OPA521EVM is a platform for evaluating the OPA521 line driver. The EVM circuit is in an AC coupled inverting amplifier configuration and is powered from a single power supply. Access is provided to the Enable/Shutdown pin and Quiescent Current Consumption pin as well as LED's provide visual indication of circuit status.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744031001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.5 | 1.75 | 1.55 | 125 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|