IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments PGA855 | Demoboard TIDA-010945

Precision signal chain for digital multimeters reference design

Overview

TopologyOther Topology
Input voltage0-32.77 V

Description

This reference design explains the theory, design and testing of a high-performance signal chain for DC measurements. The main target application is digital multimeters (DMMs), however the design can also be applicable to other applications, such as data acquisition (DAQ) and condition monitoring. This design achieves high-DC accuracy using a high-performance 24-bit analog-to-digital converter, ADS127L21 and a low-noise programmable gain amplifier, PGA855, with a typical nonlinearity of ±2.4ppm and low drift over temperature. These devices are highly integrated, simplifying the overall signal chain design.

Features

  • Excellent DC performance, enabling high accuracy
  • Highly-integrated components, simplifying signal chain design
  • Wide input range due to the input programmable gain filter

Typical applications

  • Test and measurement, Data acquisition (DAQ), Factory automation and control, Analog input module, Semiconductor test

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit4000 
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–Check availability