IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments REF3333AIDBZR | Demoboard TIDA-00913

3.3-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference

Overview

TopologyOther Topology
IC revisionE1

Description

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5-mm × 1.5-mm UQFN-8 package. Small size and low power consumption (5-µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.The REF33xx can be operated at a supply voltage 180 mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7 V. All models are specified for the wide temperature range of –40°C to +125°C.

Features

  • Microsize Packages: SC70-3, SOT-23-3, UQFN-8
  • Low Supply Current: 3.9 µA (typ)
  • Extremely Low Dropout Voltage: 110 mV (typ)
  • High Output Current: ±5 mA
  • Low Temperature Drift: 30 ppm/°C (max)
  • High Initial Accuracy: ±0.15% (max)
  • 0.1-Hz to 10-Hz Noise: 35 µVPP (REF3312)
  • Voltage Options: 1.2 V, 1.8 V, 2.5 V, 3 V, 3.3 V

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279272SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 300 400 380 MHz 700 0.8 Wide Band
Order Code Data­sheet Simu­lation
74279272SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples