| Topology | Push-Pull Converter symmetrical isolated |
| Input voltage | 3.3 V |
| Switching frequency | 620 kHz |
| Output 1 | 5 V |
| IC revision | G |
The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.
The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.
The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40&de;C to 125°C.
Order Code | Datasheet | Downloads | Status | Product series | Samples |
|---|---|---|---|---|---|
750310995 | SPEC | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Product series Push-Pull Transformer WE-PP |