Topology | Push-Pull Converter symmetrical isolated |
Input voltage | 5 V |
Switching frequency | 620 kHz |
Output 1 | 5 V |
IC revision | G |
The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.
The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.
The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40&de;C to 125°C.