IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments SN6505A

SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.3 V
Switching frequency138-203 kHz
Output 13.3 V / 0.1 A
IC revisionI

Description

The SN6505 is a low-noise, low-EMI push-pulltransformer driver, specifically designed for smallform factor, isolated power supplies. It drives lowprofile,center-tapped transformers from a 2.25 V to5 V DC power supply. Ultra-low noise and EMI areachieved by slew rate control of the output switchvoltage and through Spread Spectrum Clocking(SSC). The SN6505 consists of an oscillator followedby a gate drive circuit that provides thecomplementary output signals to drive groundreferencedN-channel power switches. The deviceincludes two 1-A Power-MOSFET switches to ensurestart-up under heavy loads. The switching clock canalso be provided externally for accurate placement ofswitcher harmonics, or when operating with multipletransformer drivers. The internal protection featuresinclude a 1.7A current limiting, under-voltage lockout,thermal shutdown, and break-before-make circuitry.SN6505 includes a soft-start feature that preventshigh inrush current during power up with large loadcapacitors. The SN6505 is available in a small 6-pinSOT23/DBV package. The device operation ischaracterized for a temperature range from –55°C to125°C.

Features

Push-Pull Driver for transformers

  • Wide Input Voltage Range: 2.25 V to 5.5 V
  • High Output Drive: 1 A at 5 V Supply
  • Low RON 0.25 Ω Max at 4.5 V Supply
  • Ultra-Low EMI
  • Spread Spectrum Clocking
  • Precision Internal Oscillator Options: 160 kHz(SN6505A) and 420 kHz (SN6505B)
  • Synchronization of Multiple Devices with ExternalClock Input
  • Slew-Rate Control
  • 1.7 A Current-Limit
  • Low Shutdown Current: <1 μA
  • Thermal Shutdown
  • Wide Temperature Range: –55°C to 125°C
  • Small 6-Pin SOT23/DBV Package
  • Soft Start to reduce In-rush current

Typical applications

  • Radio Supplies
  • Isolated Power Supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, Low-Power LAN
  • Medical Instruments
  • Distributed Supplies
  • Telecom Supplies
  • Low-Noise Filament Supplies
  • Process Control
  • Low-Noise Isolated USB Supplies
  • Precision Instruments

Products

Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750313638SPEC
7 files WE-PPTI Push-Pull Transformers 5 V (DC) 5 0.65 Reinforced 300 - 620 10 1:1.3 340 5000 9.14 12.7 7.62 SMT
Order Code Data­sheet
750313638SPEC
Samples
Order Code Data­sheet Downloads Product seriesVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
L
(mm)
W
(mm)
H
(mm)
Mount Samples