IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments SN6505BDBVR | Demoboard PMP21942

Traction Inverter Half Bridge

Overview

TopologyHalf-Bridge Converter symmetrical isolated
IC revisionA

Description

Went Online http://www.ti.com/lit/ug/sluubx2a/sluubx2a.pdfThe SN6505x is a low-noise, low-EMI push-pulltransformer driver, specifically designed for smallform factor, isolated power supplies. It drives lowprofile, center-tapped transformers from a 2.25 V to 5 V DC power supply. Ultra-low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The SN6505x consists of an oscillator followed by a gate drive circuit that provides thecomplementary output signals to drive groundreferenced N-channel power switches. The device includes two 1-A Power-MOSFET switches to ensure start-up under heavy loads. The switching clock can also be provided externally for accurate placement ofswitcher harmonics, or when operating with multiple transformer drivers. The internal protection features include a 1.7 A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry.SN6505x includes a soft-start feature that prevents high inrush current during power up with large load capacitors. SN6505A has a 160 kHz internal oscillatorfor applications that need to minimize emissionswhereas SN6505B has a 420 kHz internal oscillators for applications that require higher efficiency and smaller transformer size. The SN6505x is available in a small 6-pin SOT23/DBV package. The device operation is characterized for a temperature range from –55°C to 125°C.

Features

  • Push-pull driver for transformers
  • Wide input voltage range: 2.25 V to 5.5 V
  • High output drive: 1 A at 5 V supply
  • Low RON 0.25 Ω max at 4.5 V supply
  • Ultra-low EMI
  • Spread spectrum clocking
  • Precision internal oscillator options: 160 kHz(SN6505A) and 420 kHz (SN6505B)
  • Synchronization of multiple devices with external clock input
  • Slew-rate control
  • 1.7 A Current-limit
  • Low shutdown current: <1 μA
  • Thermal shutdown
  • Wide temperature range: –55°C to 125°C
  • Small 6-Pin SOT23 (DBV) package
  • Soft-start to reduce In-rush current

Typical applications

  • Telecom supplies / Radio supplies
  • Process control / Precision instruments
  • Isolated power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, low-power LAN / Distributed supplies / Low-noise filament supplies
  • Low-noise isolated USB supplies
  • Medical instruments

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
Mount Samples
885012207092SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
750313734SPEC
7 files WE-PPTI Push-Pull Transformers 1209 -40 °C up to +125 °C 9.14 12.7 7.62 Tape and Reel 5 V (DC) 5 0.8 Reinforced 300 - 620 10 1:1.1 340 5000 SMT
750342879SPEC
7 files WE-PPTI Push-Pull Transformers 1209 -40 °C up to +125 °C 9.14 12.7 7.62 Tape and Reel 5 V (DC) 17 0.25 Reinforced 420 9 1:3.5 200 5000 SMT
Order Code Data­sheet Simu­lation
885012207092SPEC
750313734SPEC
750342879SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingVINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECL
(µH)
VT
(V (RMS))
Mount Samples