IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6507 | Demoboard SN6507DGQEVM

Low-emission 36-V push-pull transformer driver with duty cycle control for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage24 V
Switching frequency150-2000 kHz
Output 115 V / 0.5 A
Output 2-15 V / 0.5 A

Description

The SN6507 is a high voltage, high-frequency push-pull transformer driver providing isolated power in a small solution size. The device comes with the push-pull topology’s benefits of simplicity, low EMI, and flux cancellation to prevent transformer saturation. Further space savings are achieved through duty cycle control, which reduces component count for wide-input ranges, and by selecting a high switching frequency, reducing the size of the transformer. The device integrates the controller and two 0.5-A NMOS power switches that switch out of phase. Its input operating range is programmed with precision Undervoltage lockouts. The device is protected from fault conditions by over-current protection (OCP), adjustable under-voltage lockout (UVLO), over-voltage lockout (OVLO), thermal shutdown (TSD), and break-before-make circuitry. The programmable Soft Start (SS) minimizes inrush currents and provides power supply sequencing for critical power-up requirements. Spread Spectrum Clocking (SSC) and pin-configurable scalable Slew Rate Control (SRC) further reduce emissions for ultra-low EMI requirements. The SN6507 is available in a 10-pin HVSSOP DGQ package. The device operation is characterized for a temperature range from –55°C to 125°C.

Features

  • Push-pull driver for transformers
  • Wide input voltage range: 3 V to 36 V
  • 60 V input voltage tolerance
  • Duty-cycle control for line regulation
  • 0.5 A switches with programmable current limit
  • Wide switching frequency range: 150 kHz to 2 MHz
  • Allows small-size transformers
  • Programmable switching frequency
  • External clock synchronization option
  • Ultra-low noise and EMI
  • Symmetric push-pull topology
  • Spread sprectrum clocking
  • Pin-configurable slew-rate control
  • Protection Features
  • Adjustable under voltage lockout (UVLO)
  • Programmable over-current protection (OCP)
  • Over voltage lockout (OVLO)
  • Thermal shutdown (TSD)
  • Wide temperature range: –55°C to 125°C
  • Programmable soft-start to reduce In-rush current
  • 10-Pin HVSSOP (DGQ) package with thermal pad

Typical applications

  • Solar inverters, protection relays, Factory automation, Building automation
  • Medical instruments
  • Motor drives: IGBT and SiC gate-driver supplies, Isolated power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, low-power LAN

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V (DC))
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
L(mm)
W(mm)
H(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 33 µH, 0.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current0.7 A
Saturation Current @ 30%1.7 A
DC Resistance1210 mΩ
Self Resonant Frequency10 MHz
Operating Voltage80 V
MountSMT 
Length3 mm
Width3 mm
Height1.5 mm
DC Resistance1330 mΩ
Check availability
SPECWE-PPTI Push-Pull Transformers, 500 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance500 µH
MountSMT 
Input Voltage 24 V (DC)
Output Voltage 115 V (DC)
Output Current 1400 mA
Type of InsulationFunctional 
Switching Frequency 400 - 600
Voltage-µSecond36 Vµs
Turns Ratio1.4:1 
Insulation Test Voltage2500 V (AC)
Length8.5 mm
Width13.12 mm
Height5.5 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance300 mΩ
TypeWide Band 
Check availability